IESNA:LM-63-2002
[TEST]P976390
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-59-C-UNV-L835-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 5900LM PACKAGE 80CRI 3500K CURVED REFLECTOR TROFFER
[LAMP] 3500K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.36A 43.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5859.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 43.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1736.9 1742.9 1736.9 1724.9 1706.9 1682.9 1652.8 1620.8 1582.8 1536.8 
1488.8 1434.7 1374.7 1310.7 1238.6 1170.6 1094.6 1014.5 938.5 860.4 
782.4 710.4 640.3 574.3 516.3 460.2 408.2 358.2 314.2 270.1 
230.1 190.1 156.1 118.1 82.0 44.0 0.0 
1736.9 1744.9 1768.9 1796.9 1826.9 1844.9 1850.9 1848.9 1832.9 1810.9 
1774.9 1732.9 1678.9 1614.8 1542.8 1464.8 1380.7 1296.7 1212.6 1128.6 
1052.5 982.5 912.5 850.4 790.4 736.4 686.4 636.3 584.3 536.3 
486.2 432.2 378.2 312.2 244.1 146.1 0.0 
1736.9 1752.9 1828.9 1897.0 1949.0 1989.0 2017.0 2029.0 2027.0 2009.0 
1979.0 1933.0 1879.0 1808.9 1730.9 1646.8 1552.8 1458.7 1366.7 1270.7 
1186.6 1106.6 1028.5 958.5 890.5 826.4 766.4 706.4 648.3 590.3 
532.3 474.2 410.2 328.2 240.1 128.1 0.0 
1736.9 1786.9 1893.0 1979.0 2049.0 2103.1 2137.1 2157.1 2161.1 2145.1 
2113.1 2063.1 1995.0 1915.0 1822.9 1720.9 1612.8 1500.8 1384.7 1284.7 
1180.6 1088.6 1000.5 920.5 846.4 780.4 716.4 658.3 600.3 546.3 
490.3 424.2 352.2 276.1 198.1 102.1 0.0 
1736.9 1786.9 1905.0 1995.0 2073.1 2131.1 2167.1 2187.1 2189.1 2175.1 
2141.1 2089.1 2015.0 1929.0 1826.9 1718.9 1602.8 1486.8 1376.7 1260.6 
1158.6 1064.5 976.5 898.5 826.4 760.4 704.4 644.3 592.3 540.3 
486.2 414.2 344.2 272.1 188.1 98.1 0.0 
